0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
Reflective SPDT, SMT Solid State Switch, 5 - 6000 MHz, 50Ω
Absorptive SPDT, Solid State Switch, DC - 5000 MHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, DC - 6000 MHz, 50Ω
Reflective SPDT, Solid State Switch, DC - 5000 MHz, 50Ω
Absorptive SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω
Cavity Band Pass Filter, 37.7 - 43.5 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 2000 - 2500 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 20 MHz to 1000 MHz, 50Ω
EVAL BOARD FOR BFCG-1952+