0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Die RF Gain Block Amplifier, 6 - 18 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 1500 MHz to 6000 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 2000 MHz to 20 GHz, 50Ω
Connectorized SMA, Medium Power Amplifier, 500 MHz to 2500 MHz, 50Ω
Die Low Noise Amplifier, 2000 - 30000 MHz, 50Ω
Connectorized N, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
High Power Amplifier, 2000 - 2400 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 800 MHz to 1400 MHz, 50Ω