0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:9 CORE & WIRE Transformer, 0.15 - 200 MHz, 50Ω
LTCC High Pass Filter, 1080 - 4000 MHz
LTCC SMT High Pass Filter, 18.3 - 34 GHz
LTCC SMT Low Pass Filter, DC - 2250 MHz, 50Ω
LTCC Low Pass Filter, DC - 490 MHz, 50Ω
LTCC Low Pass Filter, DC - 12.9 GHz, 50Ω
LTCC High Pass Filter, 5.5 - 20 GHz
LTCC High Pass Filter, 2.4 - 14 GHz
Ceramic Resonator Band Pass Filter, 1.825 to 1.925 GHz, 50Ω