0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
3 x SP2T Mechanical Switch Assembly, DC - 2150 MHz, 75Ω, F-type
120 dB Programmable Attenuator, 200 MHz - 6 GHz
USB/Ethernet Smart Power Sensor 50 MHz - 18 GHz, -60 to +20 dBm
SMT MMIC, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 10 GHz to 30 GHz, 50Ω, 3x3 mm QFN Style Package
SMT Low Noise Amplifier, 12.5 - 20 GHz, 50Ω
Precision Test Cable, 18.0 GHz
SMT MMIC, Linear, Gain Block Amplifier, 500 MHz to 15 GHz, 50Ω, 2x2 mm QFN Style Package
Precision Test Cable, 3.0 GHz