English
English
简体中文


RF Test Solutions

Software-controlled building blocks in-stock for automation of lab and production test environments.

  • Signal Generators
  • Integrated Frequency Counter and Power Meter
  • Programmable Attenuators
  • RF Switch Matrices
  • Power Sensors and more
and more

RF Test and Measurement Solutions

  • Flexible USB, Ethernet, SPI & I2C mechanical and solid state switch arrays and matrices
  • Single & multi-channel programmable attenuators
  • Cost-effective signal generators, instrument amplifiers and power sensors
Software Download  

Full software support including user-friendly GUI, API and programming instructions

New Products
Rack Mounted
Test Systems
       
Send to a Friend
Back to Top

Power Sensors | USB / Ethernet | 9 kHz to 40 GHz | -60 to +20 dBm

Model Number Case Style Control Sensor Type Impedance (Ω) F. Low (MHz) F. High (MHz) Input Power (dBm), Min Input Power (dBm), Max Dynamic Range (dB), Typ Measurement Speed (ms)
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
PWR-2.5GHS-75 JL1337
LxWxH
4.390x1.740x.95
USB CW 75 0.1 2500 -30 +20 50 30
PWR-4GHS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 0.009 4000 -30 +20 50 30
PWR-6GHS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 1 6000 -30 +20 50 30
PWR-6LGHS JL2169
LxWxH
4.95x1.75x1.08
USB CW 50 50 6000 -45 +10 55 30
PWR-6LRMS-RC JL1941
LxWxH
4.95x1.74x1.08
USB & Ethernet RMS 50 50 6000 -45 +10 55 30
PWR-6RMS-RC JL1941
LxWxH
4.95x1.74x1.08
USB & Ethernet RMS 50 50 6000 -35 +20 55 30
PWR-8P-RC JL2441
LxWxH
4.85x2.50x1.20
USB & Ethernet Peak & Avg. 50 10 8000 -60 +20 80 0.002
PWR-8FS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 1 8000 -30 +20 50 10
PWR-8GHS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 1 8000 -30 +20 50 30
PWR-8GHS-RC JL1941
LxWxH
4.95x1.74x1.08
USB & Ethernet CW 50 1 8000 -30 +20 50 30
PWR-8PW-RC JL2441
LxWxH
4.85x2.50x1.20
USB & Ethernet Peak & Avg. 50 10 8000 -60 +20 80 0.00005
PWR-9PWHS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet Peak & Avg. 50 50 9000 -60 +20 80 0.000013
PWR-9RMS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet RMS 50 50 9000 -60 +20 80 0.5
PWR-18PWHS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet Peak & Avg. 50 50 18000 -60 +20 80 1.30e-5
PWR-18RMS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet RMS 50 50 18000 -60 +20 80 0.5
PWR-40PW-RC JL3257
LxWxH
4.97x2.50x1.20
USB & Ethernet Peak & Avg. 50 500 40000 -20 +20 40 5.00E-05


Frequency & Power Sensor | USB / Ethernet | 1 MHz to 6 GHz | -30 to +20 dBm

Model Number Case Style Control Sensor Type F. Low (MHz) F. High (MHz) Input Power (dBm), Min. Output Power (dBm), Max. Dynamic Range (dB), Typ. Power Meas. Speed (mS), Typ. Freq. Sample Time (S), Min. Freq. Sample Time (S), Max.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
FCPM-6000RC JL2029
LxWxH
5.00x2.66x1.36
USB & Ethernet CW 1 6000 -30 +20 50 30 0.1 3