English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
DVGA1-242A+ 450 2400 29.3 2.4 22.9 - 35.9 2.43 1.66 5 155 DG1677
LxWxH
.197x.197x.039
-
DVGA1-242APP+ 450 2400 29.5 2.6 22.8 - 35.5 2.54 1.39 5 158 DG1677
LxWxH
.197x.197x.039
-
DVGA2-33A+ 50 3000 18.1 5.3 18 - 31.3 1.6 1.43 5 91 DG1677
LxWxH
.197x.197x.039
-
DVGA2-33APP+ 50 3000 19.3 5.3 16.4 - 31.5 1.53 1.39 3 & 5 91 DG1677
LxWxH
.197x.197x.039
-
DVGA3-122+ 900 1200 20 0.5 15.6 - 28 1.92 2.6 5 52.2 DG1677-2
LxWxH
.197x.197x.039
-
PVGA-123+ 400 12000 15.8 4.3 20.2 - 29.5 1.39 1.34 6 77 DQ1225
LxWxH
0.118x0.118x0.035
-
PVGA-273+ 300 26500 13.9 2.6 15.0 - 28.8 1.92 1.78 5/8 80 DG1677-4
LxWxH
0.197x0.197x0.047
-