0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-093 - Replacement Part Reference guide
PCN17-042 * 07/31/2017 * Change of Plating Finish
PCN22-080 * 11/28/2022 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 1000 MHz, 50Ω, Micro-X Style Package
3 Ways Core & Wire Power Splitter, 5 - 700 MHz, 75Ω
SMT MMIC, Medium Power, Linear Amplifier, 50 MHz to 3000 MHz, 50Ω, 5x5 mm QFN Style Package
Die Linear Amplifier, 50 - 1500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power Amplifier, 15 GHz to 45 GHz, 50Ω, 3x3 mm QFN Style Package
Connectorized BNC, Medium Power, Linear Amplifier, 0.4 MHz to 150 MHz, 50Ω
Die RF Gain Block Amplifier, 500 - 2500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 3000 MHz, 50Ω, 4x4 mm QFN Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 400 MHz to 3000 MHz, 50Ω