English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
HPA-20M2G7025+ 20 2700 50 10 40 - 49 1.15 2.0 110/220 AC - NG1942-1
LxWxH
20.2x18.91x3.46
SMA-N
HPA-25W-63+ 700 6000 53 13 37 - 45 1.8 2.0 110/220 AC - NG1942
LxWxH
20x19x5.2
N
HPA-50W-63+ 700 6000 56 12 43 - 50 2.5 3 110/220 AC - NG1942
LxWxH
20x19x5.2
N
HPA-100W-63+ 2500 6000 58 15 43 - 50 2.5 2.5 110/220 AC - NG1942
LxWxH
20x19x5.2
N
HPA-272+ 700 2700 48 8.2 49 - 55 1.3 1.3 110/220 AC - NG1942
LxWxH
20x19x5.2
N
TVA-4W-422A+ 500 4200 25 10 34 - 44 1.6 2.5 110/220 AC - PJ2059-2
LxWxH
15.35x8.27x3.25
N
TVA-R5-13A+ 0.5 1000 38 10 34 - 42 1.5 2.5 110/220 AC - PJ2059-2
LxWxH
15.35x8.27x3.25
N