Notice: Our Website Terms of Use have been updated, effective 1/29/2026. By continuing to use this site, you acknowledge and agree to the updated Website Terms of Use.
Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


RF/Microwave Switches


SPDT, DPDT (transfer), SP4T, SP6T, SP8T, and SP10T mechanical and solid state RF switches for 50-ohm and 75-ohm systems spanning DC to 40 GHz!

  • Ultra-reliable mechanical switches capable of extended life up to 10-million switch cycles!
  • Solid-state switches with extremely fast switching times
  • USB, Ethernet, and SPI control interfaces available
  • Coaxial and surface mount formats available
Back to all Switches »
   Table of Models

New Products

M4SWA4-34DR+

  • MMIC SP4T Switch
  • DC to 30 GHz
  • Low Insertion Loss, Typ. 1.8 dB
  • High Isolation, Typ. 47 dB
  • High Input IP3, Typ. +46 dBm
  • Fast Rise/Fall Time, Typ. 23.1 ns/6.4 ns

RCS-1SP4T-A673

  • USB & Ethernet Solid-State Switch
  • 100 MHz to 67 GHz
  • Super wide bandwidth, solid-state design
  • High isolation, absorptive switch
  • USB & Ethernet control and automation
  • Daisy-chain control of up to 25 modules

RCS-1SP2T-A673

  • USB & Ethernet Solid-State Switch
  • 100 MHz to 67 GHz
  • Super wide bandwidth, solid-state design
  • High isolation, absorptive switch
  • USB & Ethernet control and automation
  • Daisy-chain control of up to 25 modules

ESB-1SP4T-A673

  • USB & Daisy Chain SP4T Solid-State Switch Module
  • 100 MHz to 67 GHz
  • Super wide bandwidth, solid-state design
  • High isolation, absorptive switch
  • USB control and automation
  • Daisy-chain control of up to 25 modules
  • LED indicator on active port

RC-2SPDT-A40

  • USB & Ethernet Controlled Mechanical Switch
  • DC to 40 GHz
  • 2 x mechanical SPDT absorptive switches
  • High reliability, millimetre wave switching
  • Ethernet & USB control
  • Fail-safe / redundancy switching
  • LED switch state indicators

M3SW-2-50DRA+

  • Fast Switching
  • Reflective SPDT RF Switch
  • DC to 4.5 GHz
  • High Isolation, 48 dB typ.
  • High Input IP3, +47.3 dBm typ.
  • Low insertion loss, 0.6 dB typ.
  • Fast Rise/Fall time, 3.3 ns / 4.6 ns typ.
  • Tiny Size, 3.25 x 3.25 x 0.9 mm

M3SWA-2-50DRB+

  • Fast Switching
  • Absorptive SPDT RF Switch
  • DC to 4.5 GHz
  • High Isolation, 56 dB typ.
  • High Input IP3, +46.5 dBm typ.
  • Low insertion loss, 0.6 dB typ.
  • Fast Rise/Fall time, 3.3 ns / 4.6 ns typ.
  • Tiny Size, 3.25 x 3.25 x 0.9 mm

MSP2TA-18D+

  • Absorptive
  • 24V SPDT Switch
  • DC to 18 GHz
  • Extra long life - 10 million cycles
  • Low insertion loss, 0.3 dB at 18 GHz
  • High isolation, 70 dB typ. at 18 GHz
  • Reliable sleep mode switching
  • 15-Pin D-Sub Connector

MSP2TA-18-12D+

  • Absorptive
  • 12V SPDT Switch
  • DC to 18 GHz
  • Extra long life - 10 million cycles
  • Low insertion loss, 0.3 dB at 18 GHz
  • High isolation, 70 dB typ. at 18 GHz
  • Reliable sleep mode switching
  • 15-Pin D-Sub Connector

MSP8TA-12-12D+

  • Absorptive
  • SP8T Switch
  • DC to 12 GHz
  • Extra long life - 5 million cycles
  • Low insertion loss, 0.2 dB
  • High isolation, 90 dB
  • Reliable sleep mode switching
  • 15-Pin D-Sub Connector

MSP8TA-12D+

  • Absorptive
  • SP8T Switch
  • DC to 12 GHz
  • Extra long life - 5 million cycles
  • Low insertion loss, 0.4 dB typ. at 12 GHz
  • High isolation, 90 dB typ. at 12 GHz
  • Reliable sleep mode switching
  • 15-Pin D-Sub Connector

MSP6TA-12-12+

  • Absorptive
  • SP6T Switch
  • DC to 12 GHz
  • Extra long life - 10 million cycles
  • Low insertion loss, 0.2 dB
  • High isolation, 90 dB typ.
  • Reliable sleep mode switching

MSP6TA-12-12D+

  • Absorptive
  • SP6T Switch
  • DC to 12 GHz
  • Extra long life - 10 million cycles
  • Low insertion loss, 0.2 dB
  • High isolation, 90 dB typ.
  • Reliable sleep mode switching
  • 15-Pin D-Sub Connector

ZYSWA-2-50DR+

  • Absorptive
  • SPDT RF Switch
  • Wide bandwidth DC to 5000 MHz
  • Very fast switching, 20ns typ.
  • Low video break thru 30 mVp-p typ.

ZYSW-2-50DR+

  • Reflective
  • SPDT RF Switch
  • Wide bandwidth DC to 5000 MHz
  • Very fast switching, 20ns typ.
  • Low video break thru 30 mVp-p typ.

ZASWA2-50DR-FA+

  • Absorptive
  • SPDT RF Switch
  • Wide bandwidth DC to 5000 MHz
  • High Isolation, 70 dB typ.
  • Very fast switching, 20ns typ.
  • Low video break thru 45 mVp-p typ.

ZASWA-2-50DRA+

  • Reflective
  • SPDT RF Switch
  • Wide bandwidth DC to 5000 MHz
  • High Isolation, 60 dB typ.
  • Very fast switching, 20ns typ.
  • Low video break thru 45 mVp-p typ.

ZASWA-2-50DRA+

  • Absorptive
  • SPDT RF Switch
  • Wide bandwidth DC to 5000 MHz
  • High Isolation, 70 dB typ.
  • Very fast switching, 20ns typ.
  • Low video break thru 45 mVp-p typ.

MSP6TA-12D+

  • Xtra Long Life
  • SP6T Switch
  • DC to 12 GHz
  • Low insertion loss, 0.2 dB
  • High isolation, 90 dB
  • Absorptive
  • Reliable sleep mode switching