RF Power Amplifiers
Mini-Circuits' RF power amplifiers have set a standard for wideband, high power performance in the RF and microwave industry. Our power amplifier portfolio features models with wide bandwidths starting at 100 kHz and extending beyond 18 GHz with output power (P1dB) from 1/2 Watt up to 100W. Our broad selection of power amplifiers comes from decades of in house design experience, offering industry-leading combinations of bandwidth, output power and linearity, including designs capable of Class-A and Class-AB operation. Rugged and reliable for demanding operating environments, Mini-Circuits power amplfiers feature a variety of built-in protections including over-temperature, over-voltage and immuity to open and short loads.