RF / Microwave High Pass Filters
RF / microwave high pass filters from Mini-Circuits are passive RF components used to pass signals above a certain "cutoff" frequency, while rejecting unwanted signals below the cutoff. Mini-Circuits' selection of surface mount and coaxial low pass filters includes a wide variety of technologies including LTCC ceramic, lumped L-C, microstrip, suspended substrate, and MMIC reflectionless filters. Mini-Ciruits offers over 670 low pass filter models from stock with passbands up to 18 GHz and stopbands extending to 26 GHz, supporting applications from VHF / UHF up to Ku Band.
Application Notes:
RF Filters: Introduction, Definition of Terms, Q&As
A Practical Approach to the Design and Implementation of Scalable, High-Performance, Custom SMT Packages for Millimeter Wave Applications
Achieving First-Spin Success in LTCC Components with Advanced Material Simulation Models
Advantages of Cascading Reflectionless Filters
Pairing Mixers with Reflectionless Filters to Improve System Performance
Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters