RF Diplexers and Triplexers
RF diplexers and triplexers are passive RF components used to split incoming signals at different frequencies into two or three channels, respectively. Diplexers and triplexers may also be used to combine two or three signals at different frequencies onto the same line. These devices are used in many communications systems that require routing of signal at multiple frequencies through different paths. Mini-Circuits diplexers and triplexers with passbands up to 20 GHz utilizing a variety of technologies including lumped L-C, LTCC ceramic, suspended substrate, and ceramic resonator. Our selection features models in stock for 50Ω and 75Ω systems, in coaxial, surface mount and plug-in case styles with passbands up to 20 GHz, supporting applications from wireless communications to satellite, CATV (DOCSIS(R) 3.1) and more!