RF Bandpass Filters
RF bandpass filters are passive RF components used to pass signals within a specific frequency band and reject unwanted out-of-band signals. Mini-Circuits' selection of surface mount and coaxial bandpass filter models includes a wide variety of technologies including LTCC ceramic, cavity filters, waveguide filters, reflectionless filter ICs and more. Mini-Ciruits bandpass filters provide excellent selectivity (high Q) for narrow band and wideband applications up to 86 GHz. With over 400 models in stock and custom bandpass filter designs available on request, chances are, we have a solution for your needs.
                                Application Notes:
                            
                            
                             
                                RF Filters: Introduction, Definition of Terms, Q&As
                                 A Practical Approach to the Design and Implementation of Scalable, High-Performance, Custom SMT Packages for Millimeter Wave Applications
                                Achieving First-Spin Success in LTCC Components with Advanced Material Simulation Models
                                Advantages of Cascading Reflectionless Filters
                                Pairing Mixers with Reflectionless Filters to Improve System Performance
                                Enabling Performance in the Presence of DC on LTCC Dual RF Filters
                                Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
                                Band Pass Filters with Linear Phase Response
                                Constant-Impedance IF Bandpass Filters Improve Circuit Performance