Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


MMIC Chips Available in Die Form


Mini-Circuits offers a broad selection of MMIC components in bare die format for your chip and wire integration, including amplifiers, attenuators, couplers, filters, mixers, multipliers, and splitter/combiners.

  • Wide selection of models spanning DC to 50 GHz
  • Available in small quantity gel-paks, partial and full wafers
  • More models available as unpackaged die on request
Back to all Die »
   Table of Models

New Products

LTA-M1109-D+

  • Ultra Wideband, Flat Gain
  • Monolithic Amplifier Die
  • Ultra Wideband, DC to 50 GHz
  • Excellent Gain Flatness, ±2.2 dB over 0.1 to 50 GHz
  • May be used as a replacement model for MAAM-011109-DIE

LTA-183M-D+

  • Super Wideband
  • Monolithic Amplifier Die
  • DC to 18 GHz
  • Super Wideband, DC to 18 GHz
  • Good P1dB, 23.2dBm at 10 GHz
  • Good OIP3, 29.5dBm at 10 GHz
  • Good Directivity, 27 dB typ.

PHA-102-D+

  • Ultra High Dynamic Range
  • Monolithic Amplifier Die
  • 50 MHz to 6 GHz
  • Excellent Gain Flatness 14.3±0.3 from 0.05-3 GHz
  • High Linearity, +26.4 dBm P1dB & +50 dBm OIP3 at 0.9 GHz

YAT-XA-D+ Model Series

  • Microwave Precision
  • Fixed Attenuator Die
  • Wide band, DC to 26.5 GHz
  • Excellent power handling, up to 2W
  • Contiguous ground plane for easy installation
  • High rejection
  • Usable to 40 GHz

EQY-X-453-D+ Series

  • Microwave
  • Gain Equalizer Die
  • Wideband DC to 45 GHz
  • Excellent Return Loss, 20 dB typ.
  • Available with nominal attenuation slope of 3, 4, 5, 6, 7, 8, 9, 10dB

TAV2-14LN-D+

  • Ultra Low Noise, Medium Current
  • E-PHEMT Transistor Die
  • 0.05 to 10 GHz
  • Low Noise Figure, 0.6 dB typ. at 6 GHz, 2V
  • High Gain, 16.4 dB typ. at 6 GHz, 4V
  • High OIP3, +30.9 dBm typ. at 6 GHz, 4V
  • High P1dB, 18.8 dBm typ. at 6 GHz, 4V

HK-PT54-D+

  • MMIC, Wideband Power Tap Die
  • Ultra-Wide Bandwidth, DC to 50 GHz
  • Excellent Coupling Flatness 26.5±1.4 dB typ.
  • Excellent VSWR, 1.2:1 typ.

AVA-183P-D+

  • Wideband, Positive Gain Slope
  • Monolithic Amplifier Die
  • Ultra-wideband, 0.5 to 18 GHz
  • Positive gain slope
  • Single positive supply voltage

MTY2-243-D+

  • MMIC Balun
  • RF Transformer Die
  • Wideband, 10 to 24 GHz
  • Low insertion loss, 1.0 dB to 20 GHz
  • Low unbalance, 0.7 dB, 6°
  • Power handling up to +31 dBm

M3SW-250DRA-D+

  • Fast Switching
  • SPDT RF Switch Die
  • DC to 4500 MHz
  • High Isolation, 48 dB typ.
  • High Input IP3, +47.3 dBm typ.
  • Low insertion loss, 0.6 dB typ.
  • Fast Rise/Fall time, 3.3ns / 4.6 ns typ.

PHA-83W-D+

  • Ultra High Dynamic Range
  • Monolithic Amplifier
  • Ultra Wideband, 0.05 - 8 GHz
  • Excellent Gain Flatness 15.7±1.4 dB Typ.
  • High Linearity, +23.3 dBm P1dB & +35.5 dBm OIP3
  • Robust ESD performance (Class 1B)

EP4RKU-D+

  • MMIC Power Splitter/Combiner Die
  • 4 Way-0°, DC to 18 GHz
  • High Isolation, 20 dB typ. at 9 GHz

EP2RKU-D+

  • MMIC Power Splitter/Combiner Die
  • 2 Way-0°, DC to 18 GHz
  • High Isolation, 21 dB typ. at 12 GHz
  • High Power Handling, 0.6W as a splitter/combiner

EP2RCW-D+

  • MMIC Power Splitter/Combiner Die
  • 2 Way-0°, DC to 8 GHz
  • High Isolation, 21 dB typ. at 4 GHz
  • High Power Handling, 0.6W as a splitter/combiner

MTX2-143-D+

  • MMIC Balun
  • RF Transformer Die
  • Wideband, 5500 to 13500 MHz
  • Low insertion loss, 0.8 dB to 11200 MHz
  • Low unbalance, 1.0 dB, 4°
  • Power handling up to +34 dBm

MTX2-73-D+

  • MMIC Balun
  • RF Transformer Die
  • Wideband, 2000 to 7000 MHz
  • Low insertion loss, 0.6 dB to 6000 MHz
  • Low unbalance, 0.8 dB, 4°
  • Power handling up to +34 dBm

GALI-S66-D+

  • Wideband Monolithic Amplifier Die
  • DC to 3 GHz
  • Low Noise Figure, 2.4 dB typ.
  • High Gain, 18.2 dB typ. at 2 GHz
  • Excellent Return Loss, 20 dB typ.
  • Internally Matched to 50 Ohms

EQY-XX-24D+ Series

  • Microwave Gain Equalizer Dice
  • DC to 20 GHz
  • Excellent Return Loss, 20dB typ.