Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


Biasing of HSWA2-30DR+ SPDT Switch with a 5V Supply Voltage

The HSWA2-30DR+ switch uses a patented CMOS technology and operates with single positive supply voltage from 2.7V to 3.3V. This model has a patent pending low noise negative voltage generator which produces internally the negative supply voltage required for CMOS logic.

For applications where the system voltage is +5V instead of +3V specified for CMOS switches, a resistive voltage divider should be used to reduce the voltage from +5V to +3V as shown below in Figure 1. For low noise applications it is preferable to use a low noise LDO (Low Drop-Out) voltage regulator such as MAX8878 (preset to 3V), as shown in Figure 2.

Figure 1: HSWA2-30DR+ powered from a Voltage Divider
Figure 2: HSWA2-30DR+ powered from a Low Drop-Out Voltage Regulator