HXG-122+: LTE Performance vs Output Power
LTE Base Station MMIC Amplifier
The HXG-122+ is a High Dynamic Range MSiP (Mini-Circuits System in Package) Amplifier designed over a focused frequency range specifically for applications which require high linear performance, advanced digital communications systems such as LTE which require excellent ACLR suppression and low EVM.
The HXG-122+ provides typically +47 dBm OIP3 at 700MHz which translates to high linear performance in multi-carrier and complex signal environments such as LTE supporting ACLR_1 Measurements of better than - 60 dBc at +11 dBm output.
The HXG-122+ is characterized using a high peak-toaverage ratio OFDM signal used for next generation LTE within the 700MHz Downlink Band.
DUT Configuration:
Device:HXG-122+ Test board���
Supply Voltage:5V, 150 mA
Temperature: 25C
Note:All data is referenced to the test board connectors
Test Signal:LTE FDD Downlink (2009-3), Full filled 64 QAM, 10MHz (50 RB) Fc = 700 MHz