PHA-1+: TD-SCDMA Performance vs. Output Power
TD-SCDMA Base Station MMIC Amplifier
Mini-Circuits PHA-1+ Ultra High Dynamic Range MMIC Amplifier is designed specifically for applications which require extremely linear performance, particularly wideband, advanced digital communications systems such as TD-SCDMA which require excellent ACLR suppression and low EVM.
The E-PHEMT based PHA-1+ provides typically +42 dBm OIP3 which translates to extremely linear performance in multi-carrier and complex signal environments such as TD-SCDMA supporting ACLR_1 Measurements of better than -60 dBc at +10 dBm output and EVM of 0.57% (rms) and 2.95% (pk) at the same power.
DUT Configuration:
Device: PHA-1+ Test board
Supply Voltage: 5.0V, 150 mA
Temperature: 25°C
Note: All data is referenced to the PCB connectors
Test Signal:
TD-SCDMA
Single Channel
Fc = 700 MHz