Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文



Ultra-High Dynamic Range MMIC Amplifiers 1 MHz to 2 GHz     up to +45 dBm IP3     NF as low as 0.8 dB

Stretching the boundaries of bandwidth, IP3 and noise figure. To maximize sensitivity and dynamic range in broadband receivers, designers need an amplifier with the holy trinity of linearity and low noise performance over multi-octave frequency bands without multiple narrow band matching circuits. Mini-Circuits has expanded our popular PHA-series to achieve a new level of performance. With four new models spanning bandwidths from 1 MHz to 2 GHz with noise figures as low as 0.8 dB and IP3 up to +45 dBm, we're raising

Key Features
  • Well-matched to 50Ω, no band-specific matching
  • Flat gain over bandwidths as wide as 1000:1
  • Models with 3-5V or 8V operation
  • Low thermal resistance allows operation to 105°C
  • Available in SOT-89 package or bare die
  • Ideal for dense, miniaturized radio applications


PHA-Family Model Specs
Model Number FrequencyRange
(MHz)
NoiseFigure (dB) IP3(dBm) P1dB (dBm) Operating Voltage (V)
PHA-1+ 50 to 6000 2.2 +42 +22.4 5
PHA-1H+ 60 to 6000 2.2 +41 +22.6 5
PHA-101+ 50 to 1500 4.0 +45 +25.8 9
PHA-13LN+ 1 to 1000 0.8 +39 +24 3-5
PHA-13HLN+ 1 to 1000 0.9 +43 +28.7 8
PHA-23LN+ 30 to 2000 1.2 +37.4 +24 3-5
PHA-23HLN+ 30 to 2000 1.4 +44.4 +28.4 8
Characteristic Performance