
Live Online August 4-6, 12:00 a.m. - 12:00 p.m. ET
On Demand August 4 - September 30
- OVERVIEW
- WHAT'S NEW?
- EXHIBITION HIGHLIGHTS
- LITERATURE
- REGISTRATION




2020 may be a year of change, but one thing you can count on is that Mini-Circuits is here for our customers and friends. We’re proud to be a Silver Sponsor of the 2020 IEEE MTT-S International Microwave Symposium (IMS) as the industry comes together online for the largest RF/microwave industry event of the year.

Deer Park, N.Y.
A state-of-the-art amplifier design and manufacturing facility at our Deer Park location
will be the center of growth of our connectorized amplifier product line into the millimeter-wave bands above 100 GHz

Lincoln, R.I.
A brand new design center in Lincoln is home to our dedicated design team for solid-state power amplifiers.
This team is focused on expanding Mini-Circuits power amplifier product line up to 1kW for applications up to 8 GHz.

Nijmegen, The Netherlands
Our new office at the Novio Tech Campus in Nijmegen will be the hub of Mini-Circuits’ entry into the global market for industrial RF energy.
A new base in the Netherlands will also provide additional service and support to customers throughout Europe.

Yokohama, Japan
Mini-Circuits regional sales office in Shin Yokohama will work in tandem with our local channel partners to establish
a wider corporate presence and provide a direct line of service and support to customers in Japan and South Korea.

As the global industrial market for RF energy products migrates from magnetrons and tubes to solid state power amplifiers, Mini-Circuits is building out our portfolio with a new range of fully-integrated solid state power amplifiers supporting the ISM (Industrial, Scientific and Medical) bands.
- Dedicated in-house design expertise
- 27 established product lines
- Support through the life of your system
- Over 50 years of manufacturing, supply chain and quality management experience

We're extending our tradition of industry-leading quality to higher frequencies and new technologies to help make your vision of a faster, smarter, more connected world a reality. Hundreds of new products expanding coverage to 86 GHz and beyond give you the technology you need to redefine what's possible with the peace of mind that comes with knowing you're getting everything you expect.
- MMICs to 45 GHz
- Connectorized Amplifiers to 43.5 GHz
- Connectorized Passives up to 65 GHz
- LTCC Products up to 30 GHz
Mini-Circuits is innovating new products and capabilities at a relentless pace to help the industry redefine what's possible. Our virtual exhibition space showcases highlights from the hundreds of new products we've released in the last year.
MMICs
- Broadband Up to 45 GHz
- QFN Package and Bare Die
- In-House Packaging Facilities

- Filters, Baluns, Couplers and Splitters
- New Models up to 30 GHz
- Case Styles as small as 0202

- Over 60 Models up to 100W
- New Design CapabilityExtending to 1kW

- Technology for Every Application
- Over 3000 Models in Stock
- Custom Designs with Fast Turnaround

- Improve Test Efficiency and Throughput
- Flexible Custom Systems for almost Any Test Setup
- Switching, Level Control and More!

- Adapters, Attenuators, Cables, Couplers, Splitters & Terminations
- Ultra-Wideband up to 65 GHz
Top