News and Events
New Coaxial Amplifiers Feature Multi-Octave Bandwidths Spanning 600 to 4200 MHz
25 June 2018– Mini-Circuits' has expanded our line of connectorized amplifiers to give you more capabilities for more applications. Three new models feature multi-octave bandwidths extending down to 600 MHz, supporting a wide range of applications including lab use, SatCom, and telecom systems including the recently opened telecom Band 71 (617 to 698 MHz).
- Model ZHL-30W-252+ covers the 600 to 2500 MHz frequency range with 50 dB gain, ±2.0 dB gain flatness, +46 dBm output power at saturation, and +53 dBm IP3. The amplifier comes housed in a rugged aluminum alloy case (9.85 x 7.3 x 6.5") with an optional heat sink and cooling fan.
- Model ZHL-4240+ covers the 600 to 4200 MHz frequency range with 39 dB gain, ±1.3 dB gain flatness, +31 dBm output power at saturation, and +38 dBm IP3. The amplifier comes housed in a rugged,
aluminum alloy case (7.0 x 3.25 x 2.13") with a built-in bracket for mounting and an optional heat sink.
- Model ZHL-42+ covers the 600 to 4200 MHz frequency range with 35 dB gain, ±0.8 dB gain flatness, +31 dBm output power at saturation, and +44 dBm IP3.
The amplifier comes housed in a rugged aluminum alloy case (7.0 x 3.25 x 2.13") with a built-in bracket for mounting and an optional heat sink.
All models are available off the shelf for immediate shipment. Place your order online today for delivery as soon as tomorrow!