0
Hello. Sign in
Your Account
ECCN# 3A001.B.4
This item will require an export license when shipped to certain countries
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-038 * 05/03/2024 * Change of Spec
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
250 Watt RF Load, DC to 8 GHz, N-Male Connector
LTCC High Pass Filter, 14200 - 20500 MHz
LTCC SMT Band Pass Filter, 4.5 - 5.3 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 10 GHz to 20 GHz, 50Ω
Level 18, Coaxial IQ Mixer, RF/LO Freq 18 to 40 GHz
LTCC SMT High Pass Filter, 1.98 - 11 GHz
LTCC High Pass Filter, 7200 - 20000 MHz
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 3000 MHz, 50Ω, Micro-X Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 500 MHz to 1200 MHz, 50Ω, MSiP Style Package