0
Hello. Sign in
Your Account
ECCN# 3A001.B.4
This item will require an export license when shipped to certain countries
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Die High Power Amplifier, 0.01 - 10 GHz, 50Ω
SMT, Low Noise, Linear, pHEMT Amplifier Module, 1380 MHz to 1520 MHz, 50Ω, 15x10 mm Package
Connectorized SMA, High Power, Linear Amplifier, 24 MHz to 30 MHz, 50Ω
Connectorized N, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
Connectorized SMA, Medium Power Amplifier, 600 MHz to 4200 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 0.4 MHz to 150 MHz, 50Ω
Die Low Noise Amplifier, 50 - 10000 MHz, 50Ω
Cavity Band Pass Filter, 3.02 - 3.18 GHz, 50Ω
SMT MMIC, High Power Amplifier, 10 MHz to 6 GHz, 50Ω, 5x5 mm QFN Style Package