0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, High Power Amplifier, 6000 MHz to 18 GHz, 50Ω
Connectorized WR19, Medium Power Amplifier, 40 GHz to 60 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 700 MHz to 18 GHz, 50Ω
SMT MMIC, High Power, Linear, Dual Matched, pHEMT Amplifier, 40 MHz to 1250 MHz, 75Ω, 4x4 mm QFN Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 50 MHz to 1000 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 800 MHz to 21 GHz, 50Ω
Die Low Noise Amplifier, 13500 - 17000 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 20 MHz to 1000 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 2 MHz to 500 MHz, 50Ω