0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-129 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Connectorized SMA-N, High Power, Linear Amplifier, 600 MHz to 700 MHz, 50Ω
Die RF Gain Block Amplifier, 500 - 4500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, HBT Amplifier, 10 MHz to 26.5 GHz, 50Ω, 4x4 mm QFN Style Package
6-Port Mesh Network Emulator, 600 - 6000 MHz, 0-95 dB, 2U, N-type
Connectorized BNC, Medium Power, Linear Amplifier, 0.05 MHz to 130 MHz, 50Ω
Connectorized SMA, Medium Power Amplifier, 600 MHz to 4200 MHz, 50Ω
Connectorized 2.92mm, Medium Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 500 MHz to 2500 MHz, 50Ω