0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Rack N, High Power, Linear Amplifier, 20 MHz to 2700 MHz, 50Ω
RF Adapter Straight 2.4mm Male to 2.4mm Male DC - 50GHz 50Ω
LTCC High Pass Filter, 11.5 - 20 GHz
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2000 MHz, 50Ω
Temperature Compensated Amplifier, 20 - 54 GHz, 50Ω
LTCC SMT Low Pass Filter, DC - 34 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 650 MHz to 1200 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 60 MHz to 300 MHz, 50Ω
Die Low Noise Amplifier, 30 - 1700 MHz, 50Ω