0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 LTCC Transformer, 2400 - 2500 MHz, 50Ω
1:1.5 LTCC Transformer, 400 - 2300 MHz, 50Ω
1:1:1 CORE & WIRE Transformer, 0.1 - 200 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.6 - 600 MHz, 75Ω
1:4 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:4 LTCC Transformer, 2400 - 2500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
1:2 CORE & WIRE Transformer, 5 - 1200 MHz, 75Ω
1:4 LTCC Transformer, 4900 - 5875 MHz, 50Ω