0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-058 - YSF-322+: LTE Performance vs. Output Power
PCN11-017 * 11/21/2011 * Change of Device Footprint
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Low Noise, Linear, HBT Amplifier, DC to 2000 MHz, 50Ω, SOT-143 Style Package
SMT MMIC, Medium Power, Linear Amplifier, 400 MHz to 8000 MHz, 50Ω, 3x3 mm QFN Style Package
Die Low Noise Amplifier, 2000 - 30000 MHz, 50Ω
SMT MMIC, Linear, Gain Block, pHEMT Amplifier, 500 MHz to 2500 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Transistor, 10 MHz to 4000 MHz, SOT-343 Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, Ceramic, 3x3 mm Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 4000 MHz, 50Ω, Ceramic, 3x3 mm Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 400 MHz to 2200 MHz, 50Ω, Ceramic, 3x3 mm Package