0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:16 CORE & WIRE Transformer, 0.03 - 75 MHz, 50Ω
1:2 LTCC Transformer, 625 - 2815 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.075 - 500 MHz, 50Ω
RF Adapter Straight N Female to N Male DC - 11GHz 50Ω
RF Adapter Straight SMA Female to SMA Male DC - 18GHz 50Ω
1:4 CORE & WIRE Transformer, 10 - 1900 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω