0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:2 CORE & WIRE Transformer, 8 - 600 MHz, 50Ω
1:1 LTCC Transformer, 1650 - 2850 MHz, 50Ω
1:1 LTCC SMT Transformer, 8 - 13 GHz, 50Ω
1:2 LTCC Transformer, 12000 - 18000 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.2 - 210 MHz, 50Ω
1:2 CORE & WIRE Transformer, 4 - 2500 MHz, 50Ω
1:2 CORE & WIRE Transformer, 10 - 450 MHz, 50Ω
1:2 LTCC Transformer, 2400 - 7125 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 20 - 1200 MHz, 50Ω