0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:1 CORE & WIRE Transformer, 1 - 400 MHz, 75Ω
20 dB SMT Directional Coupler, 100 - 1300 MHz, 50Ω
Connectorized 2.92mm, Low Noise, Linear Amplifier, 1500 MHz to 21 GHz, 50Ω
8-Port Mesh Network Emulator, 30 - 3000 MHz, 0-95 dB, 2U, N-type
6-Port Mesh Network Emulator, 2000 - 8000 MHz, 0-95 dB, 2U, SMA
6-Port Mesh Network Emulator, 600 - 6000 MHz, 0-95 dB, 2U, N-type
Mechanical Switch Rack, 4 x SP8T, DC - 26.5 GHz, Absorptive, 3U, SMA
Absorptive SP8T, Solid State Switch, 100 MHz - 30 GHz, 50Ω
Absorptive SP4T, Solid State Switch, 100 MHz - 30 GHz, 50Ω