0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1200 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
Connectorized WR12, Low Noise, Medium Power Amplifier, 60 GHz to 90 GHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, 869 MHz to 2170 MHz, 50Ω, SOT-89 Style Package
LTCC SMT High Pass Filter, 3.65 - 16.5 GHz
Connectorized 2.4mm, Low Noise, Medium Power, Linear Amplifier, 0.05 MHz to 43.5 GHz, 50Ω
Die Low Noise Amplifier, 500 - 15000 MHz, 50Ω
Connectorized 2.92mm Female, Wideband Amplifier, 2 to 30 GHz, 50Ω