0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 4000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 5000 MHz, 50Ω, 3x3 mm QFN Style Package
Die RF Gain Block Amplifier, 500 - 4500 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, 10 MHz to 5000 MHz, 50Ω, SOT-89 Style Package
SMT Low Noise Amplifier, 12.5 - 20 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 700 MHz to 1000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 1600 MHz, 50Ω, 2x2 mm QFN Style Package
Rack N, High Power Amplifier, 0.5 MHz to 1000 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2000 MHz, 50Ω