0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-149 - PMA6 Bias Sequencing
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
1:1 LTCC Transformer, 1300 - 2000 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
RF Adapter Straight SMP Male (Full Detent) to SMA Female DC - 27GHz 50Ω
RF Adapter Straight N Male to N Male DC - 18GHz 50Ω
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
1:2 LTCC Transformer, 5600 - 6200 MHz, 50Ω
1:8 CORE & WIRE Transformer, 0.15 - 250 MHz, 50Ω
SMT MMIC, High Power Amplifier, 10 to 11.7 GHz, 50Ω