0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 CORE & WIRE Transformer, 0.1 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 200 - 1400 MHz, 50Ω
1:2 LTCC Transformer, 3000 - 3900 MHz, 50Ω
1:2 LTCC Transformer, 700 - 1400 MHz, 50Ω
RF Adapter Straight N Male to SMA Female DC - 18GHz 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω