0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
6-Port Mesh Network Emulator, 600 - 6000 MHz, 0-95 dB, 2U, N-type
Connectorized BNC, Medium Power, Linear Amplifier, 0.05 MHz to 130 MHz, 50Ω
Connectorized SMA, Medium Power Amplifier, 600 MHz to 4200 MHz, 50Ω
Connectorized 2.92mm, Medium Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 500 MHz to 2500 MHz, 50Ω
DOCSIS 3.1 MMIC Power Doubler Amplifier, 75Ω, 45 to 1218 MHz
Connectorized SMA, Linear, Gain Block Amplifier, 20 MHz to 6000 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 60 MHz to 300 MHz, 50Ω