0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
MOD11-2 - Introduction, definition of terms
MOD11-8 - Most often asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN18-043 * 04/23/2018 * Change of Solder
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
RF Adapter Straight 1.0mm Male to 1.0mm Male DC - 110 GHz 50Ω
1:1 CORE & WIRE Transformer, 0.25 - 400 MHz, 50Ω
SMT MMIC, Medium Power pHEMT Amplifier, 6 - 18 GHz, 50Ω, 5x5 mm QFN Style Package
1:8 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
RF Adapter Straight 1.0mm Male to 1.35mm Male DC - 90 GHz 50Ω
1:9 CORE & WIRE Transformer, 2 - 280 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
1:9 CORE & WIRE Transformer, 2 - 200 MHz, 50Ω
RF Adapter Straight SMP Male (Full Detent) to 2.4mm Male DC - 40GHz 50Ω