0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
Get FREE X-Parameters-based non-linear simulation models for this part! Mini-Circuits is proud to partner with Modelithics to give you free, high-accuracy simulation models for this component, compatible with Keysight ADS.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-049 - GVA-84+: LTE Performance vs. Output Power
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 7000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Medium Power, Linear, HBT Amplifier, 10 MHz to 6000 MHz, 50Ω, SOT-89 Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
LTCC High Pass Filter, 2.7 - 14.5 GHz
SP80T Solid-State Switch Rack, 10 - 6000 MHz, 2U, SMA & N
SMT MMIC, Linear, Gain Block Amplifier, 500 MHz to 12 GHz, 50Ω, 2x2 mm QFN Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 20 MHz to 6000 MHz, 50Ω
Connectorized 2.4mm, High Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω