0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-036 - MMIC Test Boards: Instructions for Use
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 400 MHz to 700 MHz, 50Ω, 15x10 mm Package
SMT MMIC, Low Noise, Medium Power, Linear, Dual Matched, pHEMT Amplifier, 40 MHz to 3000 MHz, 50Ω, QFN Style Package
Connectorized SMA-N, High Power, Linear Amplifier, 24 MHz to 30 MHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 500 MHz to 4500 MHz, 50Ω, 3x3 mm QFN Style Package
Die Low Noise Amplifier, DC - 3000 MHz, 50Ω
RF Adapter Straight SMA Female to SMA Male DC - 27GHz 50Ω
2 Ways DC Pass Power Splitter, 450 - 7500 MHz, 50Ω
Plug-In, Low Noise, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 16 GHz, 50Ω, 2x2 mm QFN Style Package