0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC Band Pass Filter, 4120 - 6440 MHz, 50Ω
LTCC Band Pass Filter, 25200 - 26600 MHz, 50Ω
LTCC SMT Band Pass Filter, 16 - 19 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 1215 - 1285 MHz, 50Ω
Lumped LC Band Pass Filter, 138 - 238 MHz, 50Ω
3 dB Fixed Slope Equalizer, 10 - 6000 MHz
Lumped LC Diplexer, 50-2150/DC-10 MHz, 50Ω
BIAS TEE / SMA / RoHS
LTCC Band Pass Filter, 3100 - 7100 MHz, 50Ω