0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Die RF Gain Block Amplifier, DC - 18000 MHz, 50Ω
Die Low Noise Amplifier, 400 - 2200 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 50 MHz to 10 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 0.3 MHz to 100 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 600 MHz to 4200 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 10 GHz to 20 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 400 MHz to 8000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 1600 MHz, 50Ω, 2x2 mm QFN Style Package
Die RF Gain Block Amplifier, 0.01 - 26.5 GHz, 50Ω