0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN40-018 - Interface Dimension Measuring Gage
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 CORE & WIRE Transformer, 8 - 600 MHz, 50Ω
TB,TCM2-33X,DB1627,50 OHM
TB,MMIC BALUN, DQ1225,50 OHM
1:1 CORE & WIRE Transformer, 0.01 - 125 MHz, 50Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
TEST BOARD FOR TCW2-392+
1:1 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:1 LTCC Transformer, 3300 - 4000 MHz, 50Ω
EVAL BOARD FOR TTC1-682W+