0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN71-001 - Proper Engagement and Handling of 1.0 mm Connections
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:9 CORE & WIRE Transformer, 2 - 280 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
1:9 CORE & WIRE Transformer, 2 - 200 MHz, 50Ω
RF Adapter Straight SMP Male (Full Detent) to 2.4mm Male DC - 40GHz 50Ω
1:1 CORE & WIRE Transformer, 10 - 8000 MHz, 50Ω
1:4 LTCC Transformer, 5000 - 5800 MHz, 50Ω
Die MMIC, Medium Power Amplifier, 6 - 18 GHz, 50Ω
1:1 CORE & WIRE Transformer, 0.25 - 400 MHz, 50Ω
1:2 LTCC Transformer, 2150 - 3600 MHz, 50Ω