0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN71-001 - Proper Engagement and Handling of 1.0 mm Connections
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 CORE & WIRE Transformer, 1500 - 6700 MHz, 50Ω
1:1 CORE & WIRE Transformer, 600 - 1100 MHz, 50Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 50Ω
RF Adapter Straight 1.35mm Female to 1.85mm Male DC - 67 GHz 50Ω
RF Adapter Straight 2.4mm Female to 2.4mm Male DC - 50GHz 50Ω
RF Adapter Straight 1.85mm Female to 2.4mm Male DC - 50GHz 50Ω
RF Adapter Straight 1.0mm Female to 1.35mm Male DC - 90 GHz 50Ω
MODULATOR / RoHS
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω