0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN71-001 - Proper Engagement and Handling of 1.0 mm Connections
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:1 CORE & WIRE Transformer, 0.3 - 300 MHz, 50Ω
1:1 CORE & WIRE Transformer, 350 - 1500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
RF Adapter Straight 2.4mm Male to 3.5mm Male DC - 34.5GHz 50Ω
1:4 CORE & WIRE Transformer, 200 - 1400 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.25 - 300 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.5 - 3800 MHz, 50Ω
1:3 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω