0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-023 * 02/21/2019 * Change to case enclosure method
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Additional quantities available by : 09/11/2025 *
Die Low Noise Amplifier, 50 - 10000 MHz, 50Ω
EVAL BOARD FOR WSBP-26G+
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
Die Low Noise Amplifier, 10000 - 13000 MHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 500 MHz to 30 GHz, 50Ω
Reflective SPDT, SMT Solid State Switch, 5 - 6000 MHz, 50Ω
TB,ERA-33,WW107,50 OHM / RoHS
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-343 Style Package
Connectorized 2.92mm, Medium Power Amplifier, 26 GHz to 40 GHz, 50Ω