0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-070 - Report for ZHL‐1042J+
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Die Low Noise Amplifier, 10000 - 13000 MHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 500 MHz to 30 GHz, 50Ω
Reflective SPDT, SMT Solid State Switch, 5 - 6000 MHz, 50Ω
TB,ERA-33,WW107,50 OHM / RoHS
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-343 Style Package
Connectorized 2.92mm, Medium Power Amplifier, 26 GHz to 40 GHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 24 GHz to 43.5 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 0.1 MHz to 1000 MHz, 50Ω
TB,GVA-83+,DF782,50 OHM / RoHS