0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN80-023 - Solid State Switching for Next Generation Wireless Test Applications
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Absorptive SPDT, Mechanical Switch, DC - 18000 MHz, 50Ω
Absorptive SPDT, Solid State Switch, 500 - 6000 MHz, 50Ω
Absorptive SP4T, Solid State Switch, 10 MHz - 8.5 GHz, 50Ω
Rectangular Waveguide Band Pass Filter, 59400 - 61600 MHz
Ceramic Resonator Band Pass Filter, 875 - 1010 MHz, 50Ω
Lumped LC Band Pass Filter, 130 - 150 MHz, 50Ω
Connectorized Band Pass Filter, 12-15 MHz
Lumped LC Band Pass Filter, 175 - 237 MHz, 50Ω
Cavity Band Pass Filter, 3 - 3.5 GHz, 50Ω