0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
VCO / SURF MOUNT / RoHS
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
1:4 LTCC Transformer, 2300 - 2700 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.4 - 500 MHz, 50Ω
Kit of fixed DC to 2 GHz attenuators: 3, 6, 10, 20 and 30 dB values
1:2 MMIC Transformer, 1.5 - 13 GHz, 50Ω
KIT FXD ATTEN / SM / 15 MODELS
1:2 LTCC Transformer, 2400 - 7125 MHz, 50Ω
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω