0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN06-003 * 07/26/2006 * Enable use of alternate substrate
PCN13-012 * 12/31/2013 * Implementation of Phosphor Bronze as termination base metal
PCN21-060 * 12/02/2021 * Change of plastic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.1 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 200 - 1400 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.15 - 350 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.15 - 400 MHz, 50Ω