0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.4 - 500 MHz, 50Ω
1:3 LTCC Transformer, 600 - 1100 MHz, 50Ω
TB, TCM-ED14833,DB1627,50 OHM
1:2 MMIC Transformer, 5500 - 13500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω
1:2 LTCC Transformer, 500 - 2700 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
1:2 LTCC Transformer, 5500 - 7200 MHz, 50Ω